Caterpillar 963K

Caterpillar 963K

Price
249,500 USD
Year
2017
Working hours
3537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial Number0LBL00376
Unit NumberUP16218
Catalog NumberCU4718283
Manufacturing Year2017
Hours3537 h
CountryUnited States
LocationAnnapolis Junction, MD
Pricing
Price Excluding Tax249,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • red
  • normal
  • no
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Goodon demand
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • all
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodpedal
  • Goodwet
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Fairwear #5
  • Good
  • Good160% wear remaining
  • Good
  • Good
  • Good60% wear remaining
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE40% till turn
Equalizer BarGood
Link Part Number228 2738
Pivot ShaftGood
Segmentssprockets segments will have to be replaced at time of turn
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front194mm10
Carrier Rollers Rear192mm17
Idlers Front23mm36
Links36.2mm36
Pins & Bushings (External)66mm76
Track Roller 144.0mm20
Track Roller 344.4mm12
Track Roller 544.3mm16
Track Shoes (Width)22"/38.2Mm64
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 410 686 7777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone