Caterpillar 963K

Caterpillar 963K

Price
235,000 USD
Year
2015
Working hours
2604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00180
Unit NumberU61044
Catalog NumberCU4369918
Manufacturing Year2015
Hours2604 h
CountryUnited States
LocationSharonville, OH
Pricing
Price Excluding Tax$ 235,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
ENGINEENGINE
Additional Information963K TRACK LOADER
A. INLET PRECLEANER
BUCKET,4.1CYD LANDFILL, HD
BUMPER, STANDARD
CAB STANDARD
CLEAN EMISSIONS MODULE
CONSTRUCTION PCKGE
FAN, DEMANDS, REVS.
FUEL TK REFILL PMP
GUARD, FINAL DRIVE ABRASION 3P
GUARD, IDLER
GUARD, LIFT CYLINDERS
GUARD, TILT CYLINDER
HYDRAULIC 2V, GP
HYDRAULIC OIL, STANDARD
LIGHTS, GUARD PACK
LINES, IMPLEMENT
PACK
PLE641, CELLULAR
REGL PKG EUROPE
SEAT NO S/S ISO
SERVICE PACK EXT.
STRIKER BARS, REAR
TRACK, 550MMM, DG
TRANSMISSION CONTROL, JOYSTICK
I09
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Chad Schultz
Telephone:+1 440 838 7237
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone