Caterpillar 963K

Caterpillar 963K

Price
295,100 USD
Year
2017
Working hours
1045 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00609
Unit NumberSUC0103
Catalog NumberCU4460607
Manufacturing Year2017
Hours1045 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 295,100
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODUEL T4F
963K TRACK LOADER
AIRINLET COVER STD
BUMPER, STANDARD
CAB LUXE
CONSTRUCTION PCKGE
FAN, DEMAND, STD
FUEL TK STANDARD
GUARD, IDLER
GUARD, LIFT CYLINDERS
HYDRAULIC 2V, GP
HYDRAULIC OIL, STANDARD
LINES IMPLEMENT
PRODUCT LINK 641
REGL PKG ADSD-N
SEAT NO S/S ISO
SERVICE PACK EXT.
TRACK,550MM, 22"
TRANS CTRL TLV1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone