Caterpillar 963K

Caterpillar 963K

Price
284,900 USD
Year
2017
Working hours
1162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00582
Unit NumberLKE03778
Catalog NumberCU4466761
Manufacturing Year2017
Hours1162 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$ 284,900
Tax-
Price Including Tax-
Features
Additional InformationSEAT, BASIC
RADIO, AM/FM/AUX/USB/BLUETOOTH
HYDRAULIC OIL, STANDARD
RIPPER,MULTI-SHANK RYP00183
COLD WEATHER, 120V
GUARD, IDLER
COMPLETE STORAGE PROTECTION
CAB
TANK, FUEL, STANDARD
TRANSMISSION CONTROL, JOYSTICK
LANE 3 ORDER
PRODUCT LINK, SATELLITE PL631
FAN, DEMAND, STANDARD
SERVICE PACKAGE, EXTENDED
AIR INLET, STANDARD
HITCH, RIPPER
TRACK, 22" DG, E. SALT
GUARD, LIFT CYLINDERS
LINES IMPLEMENT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
HYDRAULIC 3V,GP 2 LEVERS, PACK
PRICED 04/12/19 MJR
REGIONAL PACKAGE ADSD-N
CONSTRUCTION PACK, E. SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone