Currently 17649 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
865 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 299D3, 71,0002020
Altoona, IA
2,039 h Cat Certified Used Conditions

See Details
CAT 259D, 43,8002019
Montgomery, AL
1,698 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 259D, 57,0002019
Monroe, NJ
1,146 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicproduct link

See Details
CAT 259D CB, 46,5002019
Charlotte, NC
2,324 h Cat Certified Used Special Offers

See Details
CAT 289D3, 62,8502019
Rock Hill, SC
1,373 h Cat Certified Used Conditions2 speed travelair conditionercoupler type - hydrauliclightingrops - enclosed

See Details
CAT 289D3, 49,5002020
Charlotte, NC
2,502 h Cat Certified Used Special Offers

See Details
CAT 279D3 CB, 49,5002020
Asheville, NC
2,476 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 279D3, 60,9502021
Monroe, NJ
1,471 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowproduct linklighting

See Details
CAT 289D, 47,0002019
Asheville, NC
2,547 h Cat Certified Used Special Offers

See Details
CAT 259D, 42,1002018
Montgomery, AL
2,139 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 289D CB, 49,0002018
Charlotte, NC
2,908 h Cat Certified Used Special Offers

See Details
CAT 259D CB, 47,5002019
Asheville, NC
2,108 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 953K, 242,5002019
Piscataway, NJ
1,790 h Cat Certified Used Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 279D CB, 37,5002019
Greensboro, NC
3,930 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 259D32021
Austell, GA
531 h Cat Certified Used Conditions Customer Value Agreementepa labelproduct linklightingultra low sulfur diesel fuelpilot control

See Details
CAT 259D3, 62,5002023
Cullman, AL
1,624 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D3 CB, 53,0002022
Charlotte, NC
1,919 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 289D CB, 55,0002019
Charlotte, NC
2,462 h Cat Certified Used Special Offers

See Details
CAT 259D3, 52,2002019
Montgomery, AL
1,815 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 289D CB, 49,0002018
Asheville, NC
2,958 h Cat Certified Used Special Offers

See Details
CAT 289D CB, 49,5002019
Greensboro, NC
3,190 h Cat Certified Used Special Offers

See Details
Show more results

track loaders