Caterpillar 963D

Caterpillar 963D

Price
184,174 USD
Year
2015
Working hours
5151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02292
Unit NumberUT08104
Catalog NumberCU4384525
Manufacturing Year2015
Hours5151 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 184,174
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information3.25CYD GP BKT W/TEETH & BO SEG
A-SELR-5/9 9 TOOTH LOADER RAKE
AC
AIR INLET, STANDARD
BLUE TOOTH RADIO
BUCKET-GP, 3.25 CYD, PACKAGE
BUMPER, STANDARD
CAB
CATERPILLAR PRODUCT LINK 321
CONSTRUCTION PACK, SYSTEMONE
FAN, DEMAND, STANDARD
FRAME NO RIPPER
FUS CPLR
GUARD, IDLER
GUARD, LIFT CYLINDERS
HITCH, EXTENDED
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANGUAGE, MESSENGER
LIGHTS ADDITIONAL, GUARDED
LINES IMPLEMENT, STANDARD
MICROPHONE
NEW 21"UC
SEAT TLV1, NO S/S ISOLATOR
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
WARNING DECALS, ANSI, FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • GoodStep on left roller frame bent
  • Good
  • Good
  • GoodRear radiator guard bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine in good general apperance
  • YesPulled samples on engine,hydraulics,left/right finaldrives.
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • 1/4 tank
  • All gauges/Switches work
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Not required
  • Yes
  • Yes
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine cranks; runs good at low/high idle.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • No
  • Good
  • Good
  • GoodHydraulic motor
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Hydrostat control,works good in all directions/speeds
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Steers good in both directions
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • No drift in cylinders All cycle times good
  • Good
  • GoodNo leaks. Additional hoist cylinder guards
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
bucket
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • GoodNo leaks
  • GoodNo leaks
  • GoodNo leaks
  • No leaks on final drives
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 319mm19mm2424
IdlersGeneral duty
Link Part Number2282735/2282736 Cat
Pivot ShaftNo leaks
Track ShoesGrousers 33mm/35% wore
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front193mm195mm2424
Carrier Rollers Rear190mm192mm3232
Idlers Front24mm24mm4848
Links122mm122mm4444
Pins & Bushings (External)69mm69mm6060
Segments7070
Track Roller 120mm20mm3030
Track Roller 219mm19mm2424
Pins & Bushings Turned?No
Equalizer BarGood condition
Track Roller 420mm20mm3030
Track Roller 520mm20mm3030
Track Roller 620mm20mm3030
Track Roller 720mm20mm3030
Track Shoes (Width)22”22”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone