Caterpillar 963D

Caterpillar 963D

Price
133,500 USD
Year
2008
Working hours
5017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS00351
Unit NumberLKE00020U
Catalog NumberCU4525455
Manufacturing Year2008
Hours5017 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 133,500
Tax-
Price Including Tax-
Features
Additional InformationPRICED 9/13/19 EK
WARNING DECALS, ANSI, FOR NACD
GUARD, TILT CYLINDER
TRACK, 22", ES SG
OK SEPT EMA
HYDRAULICS, MP BUCKET & RIPPER
GUARD, CAB LIGHTS
TRANSMISSION CONTROL V-LEVER
TANK, FUEL, STANDARD
GUARD, REAR, STANDARD
CONTROL, JOYSTICK, BUCKET MP
FAN, DEMAND, REVERSING
GUARD, LIFT LINES
AIR INLET, PRECLEANER, TURBINE
CAB, TILT, LOCKING BAR
HYDRAULIC OIL, STANDARD
GUARD, IDLER
GUARD, LIFT CYLINDERS
SEAT, AIR SUSPENDED STANDARD
OIL CHANGE, STANDARD
FENDER, STANDARD
INSTRUCTIONS, ENGLISH
GUARD,TRACK ROLLER
CERTIFICATE OF ORIGIN
HEATER, ENGINE COOLANT, 120V
PACK, ROLL ON/ROLL OFF BY SEA
CAT MESSENGER
UNDERCARRIAGE, STANDARD
GUARD, FRONT STD
FINAL DRIVE, WASTE
GUARD, FINAL DRIVE ABRASION 3P
IDLER,CONVENTIONAL,S.PROTECTED
CAB WINDOWS, FRONT SEALED
LANGUAGE, MESSENGER
LIGHTS, FOUR, EXTRA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone