Caterpillar 963D

Caterpillar 963D

Price
195,000 USD
Year
2014
Working hours
4518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02167
Unit NumberUP16925
Catalog NumberCU4391990
Manufacturing Year2014
Hours4518 h
CountryUnited States
LocationHarrisburg, PA
Pricing
Price Excluding Tax$ 195,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
Additional Information22IN STD DG UC @ 4370 HOURS
AIR CONDITIONING
BUSHINGS 89%
CAT 963D TRACK TYPE LOADER
IDLERS 62%, ROLLERS 88%
LINKS 92%, SEGMENTS 80%
TIER IV ENGINE
CARRIERS 92%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone