Caterpillar 963D R

Caterpillar 963D R

Price
231,500 USD
Year
2008
Working hours
4030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D R
Categorytrack loaders
Serial NumberLCS00731
Unit Number193U007
Catalog NumberCU4472754
Manufacturing Year2008
Hours4030 h
CountryUnited States
LocationHannibal, IA
Pricing
Price Excluding Tax$ 231,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
RIPPERRIPPER
Additional InformationPICTURES AS OF: 7/9/19 4034 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • GoodNo damage.
  • GoodNewer batteries, clean and secured.
  • Good
  • GoodHood and engine doors are straight, no damage.
  • GoodStraight, no damage.
  • Good
  • GoodAll are straight and secured.
  • GoodNo visible cracks or damage.
  • GoodGood coverage, minor scrapes/scratches.
  • GoodTurbo style with metal screen.
  • FairLower RH corner is bent/dented.
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • YesWorking correctly.
  • No
  • No
  • Yes
  • Yes
  • GoodCooling correctly.
  • GoodConsole covers in good condition, no cracks/looseness.
  • Good
  • Good
  • Good
  • GoodAll working.
  • Good
  • GoodAll fan speeds working correctly.
  • Good
  • Good4034 hrs.
  • GoodDated March 2010.
  • GoodSeat in GC, armrests show minor wear.
  • Good
  • GoodWipers/washers are working correctly.
engine
  • No
  • Yes
  • No
  • No
  • ELC, level is correct.
  • Normal, 66 psi.
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodPassed fuel system verification test.
  • Good
  • GoodEngine starts and runs correctly.
  • Good
cooling system
  • No
  • Good
  • GoodHydraulic reversing fan, operates correctly.
  • Good
  • GoodClean, no damage.
electrical, starting and charging system
  • Good
  • GoodNew batteries at 4028 hrs.
  • GoodAll lights are working.
  • Good
  • GoodNo visible issues.
transmission
  • No
  • No
  • GoodNo looseness.
  • GoodMachine drives and shifts through all gears correctly.
  • GoodNo visible leaks.
  • Good
  • Good
  • Good
steering
  • Machine steers correctly.
  • Good
brake
  • Good
  • Good
  • GoodBrakes operate correctly.
  • GoodHolding correctly.
hydraulics
  • No
  • GoodBucket kick-out working correctly.
  • Good
  • GoodBoth are dry.
  • Good
  • GoodHydraulic functions operate correctly, good speed/power.
  • GoodOil level is correct.
  • GoodDry.
bucket
  • 3.0 cu/yds.
  • FairSome wear on leading edge, hard surface welds added.
  • Good
  • GoodNo looseness.
  • Good
  • Good
  • Good
  • Good
  • Fair70% remaining, adapters are getting loose.
final drives
  • Oil levels are correct, oil looks clean.
  • GoodNo leaks.
  • GoodNo leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersNew ITR rollers.
Equalizer BarGood, no looseness.
IdlersNew ITR idlers.
Link Part NumberNew ITR links
Pivot ShaftGood, no leaks.
Track ShoesNew ITR double grouser pads.
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspected 7-8-19 at 4034 hrs.
  • New ITR undercarriage at 4028 hrs.
ripper / grapple / winch
  • CAT 3 shank ripper, GC.
  • Good
  • Good
  • Good
  • FairSome looseness in lift cylinder pins/bearings.
  • Good60% remaining.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone