Caterpillar 963BLGP

Caterpillar 963BLGP

Price
40,000 USD
Year
1999
Working hours
4577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963BLGP
Categorytrack loaders
Serial Number9BL03339
Unit NumberAA000226U
Catalog NumberCU4467177
Manufacturing Year1999
Hours4577 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$ 40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationPRICED 01/10/19 EK
GUARD, IDLER
TEETH, LONG TIP,SET OF 8
3116 ENGINE
HITCH
ANTIFREEZE, -50C(-58F)
GUARD, TRACK ROLLER
COOLER, HYDRAULIC,HIGH AMBIENT
RADIO INSTALLATION
BATTERY, HEAVY DUTY
JACK, CAB TILT
BARS, REAR STRIKER
BUCKET, 2.5 CYD MULTI PURPOSE
VALVE, THIRD FOR MP BUCKET
ROLL ON - ROLL OFF
STARTING AID, ETHER
TRACK, 17.7" CHOPPER
TRASH RACK, FOR MP BUCKET
LIGHTS, 4 MACHINE MOUNTED
GUARD, BUMPER,H.D.
25APR99 EMA
FREIGHT-COLLECT-HILL
RADIATOR, TRASH RESISTANT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone