Caterpillar 953K

Caterpillar 953K

Price
230,000 USD
Year
2018
Working hours
366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00187
Unit NumberLJT00187
Catalog NumberCU4576382
Manufacturing Year2018
Hours366 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Details
Additional InformationREGIONAL PACKAGE ADSD-N
SEAT, BASIC
LANE 3 ORDER
GUARD, FRONT LIGHTS
COMPLETE STORAGE PROTECTION
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
BUCKET-GP, 2.4 CYD, PACKAGE
TRANSMISSION CONTROL V-LEVER
TANK, FUEL, STANDARD
BUMPER, STANDARD
FAN, DEMAND, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
LINES IMPLEMENT, STANDARD
GUARD, IDLER
HYDRAULIC 2V,GP 2 LEVERS, PACK
SERVICE PACKAGE, EXTENDED
CAB, DELUXE
AIR INLET, STANDARD
COLD WEATHER, 120V
TRACK, 19" DG, HD
CONSTRUCTION PACKAGE, HD
HYDRAULIC OIL, STANDARD
EASY ACCESS PACKAGE
Features
Additional InformationREGIONAL PACKAGE ADSD-N
SEAT, BASIC
LANE 3 ORDER
GUARD, FRONT LIGHTS
COMPLETE STORAGE PROTECTION
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
BUCKET-GP, 2.4 CYD, PACKAGE
TRANSMISSION CONTROL V-LEVER
TANK, FUEL, STANDARD
BUMPER, STANDARD
FAN, DEMAND, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
LINES IMPLEMENT, STANDARD
GUARD, IDLER
HYDRAULIC 2V,GP 2 LEVERS, PACK
SERVICE PACKAGE, EXTENDED
CAB, DELUXE
AIR INLET, STANDARD
COLD WEATHER, 120V
TRACK, 19" DG, HD
CONSTRUCTION PACKAGE, HD
HYDRAULIC OIL, STANDARD
EASY ACCESS PACKAGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources