Quick Search

Caterpillar 953K

Caterpillar 953K

Price
$225,000
Year
2019
Working hours
3,041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00443
Unit NumberCME001578
Catalog Number10005836
Year2019
Hours3,041 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
BLUETOOTHBLUETOOTH
Additional informationREMAINING WARRANTY: 36MO/4000HR PREMIER EPP TILL 26NOV2019.

QUALIFIES FOR CAT CERTIFIED USED (CCU).

UNIT INCLUDES GP BUCKET.

REGIONAL PACKAGE ADSD-N
GUARD, IDLER
RADIO, AM/FM/AUX/USB/BLUETOOTH
FAN, DEMAND, STANDARD
AIR INLET, STANDARD
BUMPER, STANDARD
BUCKET-GP, 2.4 CYD, PACKAGE
TRANSMISSION CONTROL V-LEVER
SERVICE PACKAGE, EXTENDED
COLD WEATHER, 120V
EASY ACCESS PACKAGE
LINES IMPLEMENT, STANDARD
HYDRAULIC 2V,GP 2 LEVERS, PACK
GUARD, FRONT LIGHTS
SEAT, BASIC
TRACK, 19" DG, HD
CONSTRUCTION PACKAGE, HD
HYDRAULIC OIL, STANDARD
TANK, FUEL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Special Offers REMAINING: 36MO/4000HR PREMIER EPP TILL 26NOV2019.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING: 36MO/4000HR PREMIER EPP TILL 26NOV2019.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yesbelly pans and under cab
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yesoil seeping on engine oil pan
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
620
  • Good
  • Good
  • Good
  • Good
  • Fairwear
  • Good
  • Good
  • Fairwear
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links4745
Pins & Bushings (External)6460
Track Roller 14040
Track Roller 24040
Track Roller 34040
Track Roller 44040
Track Roller 54040
Track Roller 64040
Track Shoes (Width)5759
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering