Caterpillar 953K

Caterpillar 953K

Price
197,500 USD
Year
2015
Working hours
1820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00103
Unit NumberJ1614
Catalog NumberCU4390626
Manufacturing Year2015
Hours1820 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 197,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
Additional Information2.25 CYD HD GP BUCKET W/TEETH AND SEGMENTS
3V 2L HYDRAULICS
490 MM DG SHOES
DEMAND FAN W/REV
LINES/IMP
V-LEVER TRANSMISSION CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThere is a small dent in both front grab irons and paint is chipped off, would do some touch up painting
  • Good
  • FairPaint is chipping off of the front of loader frame arms and the front 2 grab irons, would paint both grab irons
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Machine needs cleaned and front grab irons need painted
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNormal
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine runs smooth with good power
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cools normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • GoodJoystick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission functions normal
steering
  • Good
  • Good
  • Good
  • Steering functions normal
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Brakes are functional
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulics function normal
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 1.72 m3
  • Bucket joints are nice and tight
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front17917988
Idlers Front21212828
Links119.5119.52020
Pins & Bushings (External)63.563.51818
Segments1515
Track Roller 625252525
Track Shoes (Width)26.526.54242
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Equalizer BarGood
Link Part Number235 2501
Pivot ShaftGood
Track Shoes19" DG
comments, misc. repairs, general remarks
  • Machine will need cleaned, a level 4PM service, and front two grab irons need painted
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone