Quick Search

Caterpillar 953K

Caterpillar 953K

Price
$185,000
Year
2018
Working hours
4,508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00194
Unit NumberCME001577
Catalog Number10005834
Year2018
Hours4,508 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax185,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional informationREMAINING WARRANTY: 60MO/10000HR PREMIER EPP TILL MAY 2023.

QUALIFIES FOR CAT CERTIFIED USED (CCU).

INCLUDES GP BUCKET.

COMPLETE STORAGE PROTECTION
*CAB, DELUXE
*TANK, FUEL, STANDARD
*HYDRAULIC OIL, STANDARD
*FAN, DEMAND, REVERSING
*GUARD, IDLER
*TRANSMISSION CONTROL V-LEVER
*SERVICE PACKAGE, EXTENDED
BUMPER, STANDARD
*REGIONAL PACKAGE ADSD-N
*AIR INLET, STANDARD
*SEAT, COMFORT
*LINES IMPLEMENT, STANDARD
BUCKET-GP, 2.4 CYD, FULL EDGE
*HYDRAULIC 3V,GP JOYSTICK, PACK
*RADIO, AM/FM/AUX/USB/BLUETOOTH
*953K HRC TRACK LOADER
*CONSTRUCTION PACKAGE, HD
*COLD WEATHER, 120V
*TRACK, 19" DG, HD
*GUARD, FRONT LIGHTS
JOYSTICK ADJUSTMENT
Special Offers REMAINING WARRANTY: 60MO/10000HR PREMIER EPP TILL MAY 2023
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING WARRANTY: 60MO/10000HR PREMIER EPP TILL MAY 2023
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1511
  • Yesbelly pans and undercab
  • No
  • Good
  • Poorleft door hold open latch on outside cab torn off. cover panel bent as well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleft engine door screen has hole punched in it.
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1202
  • Yes
  • Yes
  • Good
  • Good
  • Poorleft door hold open latch torn off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorfront wiper not working
engine
800
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
720
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairwear
  • Good
  • Good
  • Fairwear
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Links8284
Pins & Bushings (External)3640
Track Roller 16464
Track Roller 26464
Track Roller 36464
Track Roller 46464
Track Roller 56464
Track Roller 66464
Track Shoes (Width)9494
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering