Caterpillar 953K

Caterpillar 953K

Price
172,700 USD
Year
2015
Working hours
2335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00103
Unit NumberJ1614
Catalog NumberCU4524376
Manufacturing Year2015
Hours2335 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax172,700 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationINSPECTION COMPLETED ... 2334 HOURS
LAST SERVICE: PM1 ... 2167 HOURS

2.25 CYD HD GP BUCKET W/TEETH & SEGMENTS
DEMAND FAN W/REV
3V 2L HYDRAULICS
JOYSTICK TRANSMISSION CONTROL
490 MM DG SHOES
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationINSPECTION COMPLETED ... 2334 HOURS
LAST SERVICE: PM1 ... 2167 HOURS

2.25 CYD HD GP BUCKET W/TEETH & SEGMENTS
DEMAND FAN W/REV
3V 2L HYDRAULICS
JOYSTICK TRANSMISSION CONTROL
490 MM DG SHOES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • GoodMOUNTING BRACKET WITH NO WEIGHTS
  • Good
  • GoodNo Pin
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • 100%
  • 100%
  • GoodCOOLS TO 60 DEGREES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED NORMAL
  • ENGINE RUNS SMOOTH WITH GOOD POWER
  • NORMAL
  • NORMAL
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • YesNo Bottle
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 2.25 CYD
  • X70060
  • BUCKET JOINTS NICE & TIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarGood
Link Part Number235-2501
Pivot ShaftGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1721722525
Carrier Rollers Rear1721722525
Idlers Front21.5213528
Links1181193525
Pins & Bushings (External)63632424
SegmentsFairFair
Track Roller 11881883030
Track Roller 21881883030
Track Roller 31881883030
Track Roller 41861863434
Track Roller 51861863434
Track Roller 61861863434
Track Shoes (Width)25264843
comments, misc. repairs, general remarks
  • Inspection competed at 2334 hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone