Caterpillar 953K

Caterpillar 953K

Price
335,000 USD
Year
2017
Working hours
543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953K
Categorytrack loaders
Serial NumberLJT00124
Unit NumberLJT00124
Catalog NumberCU4351980
Manufacturing Year2017
Hours543 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 335,000
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET, STANDARD
BUMPER, STANDARD
CAB
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PKG, SYSTEMONE
COUNTERWEIGHT, LIGHT, 230KG
COUNTERWEIGHT,ADDITIONAL,220KG
FAN, DEMAND, STANDARD
GUARD, FRONT LIGHTS
GUARD, IDLER
HYDRAULIC 3V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
MAST, GRADE CONTROL
NEW CAT 953K TRACK LOADER - ALTORFER
NO BUCKET
OIL CHANGE SYSTEM, HIGH SPEED
PREPARATION FOR INSPECTION
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, BASIC
LINES IMPLEMENT, STANDARD
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone