Caterpillar 953D

Caterpillar 953D

Price
195,000 USD
Year
2016
Working hours
1955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP02044
Unit NumberEQ021726
Catalog NumberCU2387706
Manufacturing Year2016
Hours1955 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 195,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information953D TRACK LOADER
AIR INLET, STANDARD
BUCKET-MP, 2.0 CYD, PACKAGE
BUMPER, STANDARD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK, SYSTEMONE
FAN, DEMAND, STANDARD
GUARD FULL LENGTH,TRACK ROLLER
GUARD, IDLER
GUARD, LIFT LINES
HITCH, EXTENDED
HYDRAULIC 3V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LANGUAGE, MESSENGER
LIGHTS ADDITIONAL, GUARDED
RADIO, AM/FM/AUX/USB/BLUETOOTH
SEAT TLV2, NO S/S ISOLATOR
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone