Quick Search

Caterpillar 953D

Caterpillar 953D

Price
US$ 90,000
Year
2008
Working hours
14,752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP00421
Unit NumberUC14435
Catalog Number4882833
Year2008
Hours14,752 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
BUCKET, GPBUCKET, GP
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
751
  • Yes
  • No
  • Fair
  • FairCab has been hit on lower left side Front windshield is cracked Grab iron on inside of both doors are broke off
  • Good
  • Good
  • Good
  • Fair
  • Good
  • PoorMissing on left cab door Left grab iron bent Right grab iron missing Grab irons on loader frame missing
  • Good
  • Good
  • FairDamage to lower left side and handle is held down with zip tie
  • Good
  • FairDoor handle latch bent on left side access door Door is also bent
  • FairRight step on loader frame bent Left step on loader frame missing
safety items
001
  • Yes
  • Yes
  • Yes
  • PoorNot working
gauges, operator station, console
671
  • NoNot working
  • Not required
  • 1/2
  • Fair
  • FairCover missing over fuse panel
  • FairDoor release cable broken off both side Grab iron on left /right door broke offdoor broke off
  • FairScreen barley readable Active code on dash
  • Good
  • Good
  • PoorFront windshield cracked Missing rear view mirror
  • Good
  • Good
  • Good14752 hrs
  • Good
  • FairSeat suspension bag will air up
  • FairAll switches work but some not ledgeable,can’ tell what they are for
  • FairRear wiper works Front wiper does not work
engine
710
  • No
  • No
  • No
  • YesSeveral minor leaks
  • No
  • Normal
  • See photos
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodHydraulic motor
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • No
  • Hydrostatic drive/control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
100
  • Good
hydraulics
611
  • YesBottom belly pans are damp with hydraulic oil,nothing running out onto ground
  • PoorNot working
  • Good
  • GoodNo leaks
  • FairTube bent on left lift cylinder,hose is in a bind
  • Good
  • Good
  • GoodOil level correct
  • GoodNo leaks
bucket
340
  • See photos
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApprox 45%
Equalizer BarCenter pin welded in place Wear in pins/bearings where bar connects to roller frames Seal out of place on left side
Link Part Number2352501
Notes - UNDERCARRIAGESystem one Some pads loose See photos Bottom rollers wore 56% Idlers wore 42% Links wore 35%
Pivot ShaftLeaks,see photos
Track Shoes19” wide/double grouser
Track Frame - LeftFairAccess plate gotr track adjuster missing bolt
Track Frame - RightFairAccess plate for track adjuster is loose,missing bolt Also missing some roller frame guards
Carrier Rollers Front157mm157mm6464
Idlers Front22mm22mm4242
Links118mm118mm3535
Track Roller 430mm30mm5656
Track Shoes (Width)24mm24mm5454
final drives
500
  • No leaks,see photos
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering