Caterpillar 953D

Caterpillar 953D

Price
140,000 USD
Year
2015
Working hours
3875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01925
Unit NumberG15-285M
Catalog NumberCU4481402
Manufacturing Year2015
Hours3875 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 140,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information** • CAB • AIR • MP BUCKET • ULTRA LOW SULFUR DIESEL FUEL

HEATER, ENGINE COOLANT, 120V
WARNING DECALS, ANSI, FOR NACD
CATERPILLAR PRODUCT LINK 321
FAN, DEMAND, STANDARD
LANGUAGE, MESSENGER
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK, E. SALT
TANK, FUEL, STANDARD
GUARD, IDLER
LANE 2 ORDER
SERVICE PACKAGE, EXTENDED
BUMPER, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
SEAT TLV2, NO S/S ISOLATOR
TRACK, 19" DG, E. SALT
HYDRAULIC OIL, STANDARD
TRANSMISSION CONTROL V-LEVER
HITCH, EXTENDED
AIR INLET, STANDARD
HYDRAULIC 3V,MP JOYSTICK, PACK
ENG S/N C6E57968
BUCKET-MP, 2.1 CYD, PACKAGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • undercarriage
general appearance
  • FairLeft rear steps bent
  • Good
  • Good
  • GoodGrill dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesClean and degrease
safety items
  • Good
  • Yes
  • Yes
  • YesErops
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWarm
  • Shop is working on the machine _could not perform a full service
  • Yes
  • Yes
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • N
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairDue for service
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • GoodCould not fully test
bucket
  • Good
  • Fair
  • PoorReplace
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front170.232
Idlers Front23.256
Links108.550
Pins & Bushings (External)59.150
Track Roller 12244
Track Roller 221.540
Track Roller 321.540
Track Roller 42244
Track Roller 521.540
Track Shoes (Width)19" 20.570
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone