Caterpillar 953D

Caterpillar 953D

Price
199,000 USD
Year
2015
Working hours
2827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01805
Unit NumberEQN104233
Catalog NumberCU4470668
Manufacturing Year2015
Hours2827 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 199,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information953D TRACK LOADER
AIR INLET, PRECLEANER, TURBINE
BEACON, ROTATING
BUCKET-GP, 2.25 CYD, HD PACK
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS,EPA FLEX (PEC)
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK, E. SALT
FAN, DEMAND, REVERSING
GUARD, IDLER
HEATER, ENGINE COOLANT, 120V
HITCH, STANDARD
HYDRAULIC 3V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LANGUAGE, MESSENGER
RIPPER, MULTI-SHANK
SEAT TLV2,S/S ISOLATOR,HEATED
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, E. SALT
TRANSMISSION CONTROL, JOYSTICK
WARNING DECALS, ANSI, FOR NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • YesClean
  • YesPm3 performed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesISO - 3471:1994
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • Yes
  • Yes
  • Orange
  • Normal
  • Normal
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 1.72 CYD
  • 3577625
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced 09-03-19
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarGood
Link Part Number2296910H
Pins & Bushings (External)(R) 11.4mm - 30% worn / (L) 11.3mm - 31% worn
Pins & Bushings (Internal)(R) - 761 mm / (L) - 761 mm
Pivot ShaftGood
Track ShoesDisplay Track Shoes (R) - Width - 480mm / (L) 480mm
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front169.517086
Idlers Front23.5246367
Links29.830.16461
Track Roller 13636.85346
Track Roller 238.138.94337
Track Roller 337.138.14843
Track Roller 436.637.64742
Track Roller 536.637.64742
Track Roller 6GuardGuard
ripper / grapple / winch
  • Three shank ripper - serial number - 9JW02019
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone