Caterpillar 906M

Caterpillar 906M

Price
On Request
Year
2016
Working hours
1738 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 906M
Categorytrack loaders
Serial NumberZ6600852
Unit Number19B4381
Catalog NumberCU4478944
Manufacturing Year2016
Hours1738 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationL30 hk, mekanisk gaffel og skuff.

REAR TYRES REMAINING : 80 %
FULL SERVICE HISTORY: YES
FRONT TYRES REMAINING: 80 %
AMOUNT OF PREVIOUS OWNERS: 1
GENERAL GRADE (1 MIN - 5 MAX): 5
GROSS WEIGHT: 5600 KG
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone