Caterpillar 299XHPCA

Caterpillar 299XHPCA

Price
95,000 USD
Year
2017
Working hours
524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299XHPCA
Categorytrack loaders
Serial NumberDX202046
Unit Number007011638
Catalog NumberCU4325243
Manufacturing Year2017
Hours524 h
CountryUnited States
LocationChannelview, TX
Pricing
Price Excluding Tax$ 95,000
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, (US/CANADA)
COUNTERWEIGHT,MACHINE,EXTERNAL
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL641
PACKAGE,DEBRIS MANAGEMENT(DM2)
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
FILM, RIDE CONTROL, ANSI
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
FAN,COOLING, DEMAND, REVERSING
RUBBER BELT, 2 SPD, TF IDLERS
DOOR, CAB, POLYCARBONATE
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
QUICK COUPLER, MANUAL
FILM, SELF LEVEL, ANSI
TRACK,RUBBER,400MM(15.7IN)BLCK
LIGHTS, LED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone