Caterpillar 299XHPCA

Caterpillar 299XHPCA

Price
101,500 USD
Year
2018
Working hours
791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299XHPCA
Categorytrack loaders
Serial NumberDX202516
Unit Number007012298
Catalog NumberCU4325248
Manufacturing Year2018
Hours791 h
CountryUnited States
LocationNederland, TX
Pricing
Price Excluding Tax$ 101,500
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
FILM, SELF LEVEL, ANSI
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT,MACHINE,EXTERNAL
TRACK,RUBBER,400MM(15.7IN)BLCK
LIGHTS, LED
RUBBER BELT, 2 SPD, TF IDLERS
FILM, RIDE CONTROL, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, MANUAL
SEAT BELT, 2"
FAN,COOLING, DEMAND, REVERSING
CONVERSION ARRANGEMENT
CERTIFICATION ARR, (US/CANADA)
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
PRODUCT LINK, CELLULAR PL641
PACKAGE,DEBRIS MANAGEMENT(DM2)
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Hose guard broke
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone