Caterpillar 299

Caterpillar 299

Price
75,000 USD
Year
2017
Working hours
167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299
Categorytrack loaders
Serial NumberFD202664
Unit Number007011824
Catalog NumberCU4325387
Manufacturing Year2017
Hours167 h
CountryUnited States
LocationLeague City, TX
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationFILM, SELF LEVEL, ANSI
BATTERY, 850 CCA, HEAVY DUTY
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
DISPLAY, ADVANCED, LCD
SHIPPING/STORAGE PROTECTION
PRODUCT LINK, CELLULAR PL641
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
SEAT BELT, 2"
TRACK,RUBBER,450MM(17.7IN)BLCK
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, D/S IDLER
LIGHTS, HALOGEN
ROPS, OPEN (C1)
CERTIFICATION ARR, (US/CANADA)
RETURN TO DIG/WRKTL POSITIONER
FAN, COOLING, DEMAND
QUICK COUPLER, MANUAL
CONTROL, ISO, PROP, WT
SERIALIZED TECHNICAL MEDIA KIT
SEAT,AIR SUSPENSION,VINYL,HEAT
FILM, RIDE CONTROL, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone