Quick Search

Caterpillar 299D3

Caterpillar 299D3

CAT Certified
Year
2021
Working hours
1,420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 299D3
Categorytrack loaders
Serial NumberDY903929
Unit NumberEQ0104160
Catalog Number10072907
Year2021
Hours1,420 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax76,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationNew tracks and sprockets

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

299D3 COMPACT TRACK LOADER
BATTERY,EXTRA HD,DISC,1000 CCA
CAB PACKAGE, ULTRA
CONTROL, ISO, PROP, WT
Customer Value Agreement (CVA) 24 MO Parts only CVA
DEBRIS MGMT PKG, NONE (DM0)
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, SELF LEVEL, ANSI
FILM,TWO SPEED W/HIGH FLOW XPS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE, (H3)
LIGHTS, LED
Operator's Manual
Price includes CCU warranty
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
REAR LIGHTS
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MO Parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 3/4
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
610
  • 0.62yd
  • A4213BC20011
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThere is about 1/8” of play in bushings
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness2”
Track / Belt Width17.5”
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodNew sprockets
Track / Belt ConditionGoodNew Tracks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering