Quick Search

CAT 299D3XE CB

CAT 299D3XE CB

CAT Certified
Year
2021
Working hours
1,506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 299D3XE CB
Carolina CAT
Categorytrack loaders
Serial NumberBX902887
Unit NumberTBX92887
Catalog Number10066582
Year2021
Hours1,506 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax85,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRACK, RUBBER BELTTRACK, RUBBER BELT
CAB PACKAGE, ULTRACAB PACKAGE, ULTRA
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
REAR LIGHTSREAR LIGHTS
SEAT BELT, 2"SEAT BELT, 2"
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
*RADIO, AM/FM, BLUETOOTH*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS*RUBBER BELT, 2 SPD, TF IDLERS
*FAN,COOLING, DEMAND, REVERSING*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED*LIGHTS, LED
DEBRIS MANAGEMENT PKG, (DM1)DEBRIS MANAGEMENT PKG, (DM1)
MOUNTING, FIRE EXTINGUISHERMOUNTING, FIRE EXTINGUISHER
HOT LISTHOT LIST
CCU [CAT CERTIFIED USED]CCU [CAT CERTIFIED USED]
ENGINE SN#2MA4386ENGINE SN#2MA4386
Additional informationCAB • AIR • GENERAL PURPOSE BUCKET • 16" TRACKS • 2 SPEED • MANUAL QUICK COUPLER • DM1

*FAN,COOLING, DEMAND, REVERSING
*LIGHTS, LED
*RADIO, AM/FM, BLUETOOTH
*RUBBER BELT, 2 SPD, TF IDLERS
CAB PACKAGE, ULTRA
CCU [CAT CERTIFIED USED]
CERTIFICATION ARR, P65
DEBRIS MANAGEMENT PKG, (DM1)
DOOR, CAB, POLYCARBONATE
ENGINE SN#2MA4386
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
QUICK COUPLER, MANUAL
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
TRACK,RUBBER,400MM(15.7IN)BLCK
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering