Quick Search

Caterpillar 299D3XE

Caterpillar 299D3XE

CAT Certified
Year
2020
Working hours
1,180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 299D3XE
Categorytrack loaders
Serial NumberLB300817
Unit NumberEQ0106981
Catalog Number10081161
Year2020
Hours1,180 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax84,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
42 INCH BUCKET42 INCH BUCKET
299D3 XE CTL LAND MANAGEMENT299D3 XE CTL LAND MANAGEMENT
299D3 XE CTL LM DCA1B299D3 XE CTL LM DCA1B
CAB PACKAGE, ULTRACAB PACKAGE, ULTRA
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSIFILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LAND MANAGEMENT PKG, (LM1)LAND MANAGEMENT PKG, (LM1)
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
REAR LIGHTSREAR LIGHTS
MOUNTING, FIRE EXTINGUISHERMOUNTING, FIRE EXTINGUISHER
SEAT BELT, 2"SEAT BELT, 2"
Additional informationLand Management Machine
Good Tracks

PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Customer Value Agreement (CVA) 24 MO parts only CVA
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MO parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • Yes
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 75%
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn25%
Track / Belt Thickness2 1/2
Track / Belt Width16 inches
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering