Caterpillar 299D2

Caterpillar 299D2

Price
54,000 USD
Year
2016
Working hours
1679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
Categorytrack loaders
Serial NumberFD200908
Unit NumberUM07936
Catalog NumberCU4673897
Manufacturing Year2016
Hours1679 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 54,000
Tax-
Price Including Tax-
Details
Additional InformationCONTROL, ISO, PROP, WT
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
BATTERY, 850 CCA, HEAVY DUTY
EIN # HM6K53
RUBBER BELT, 2 SPD, D/S IDLER
RIDE CONTROL, NONE
LANE 2 ORDER
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
ROPS, OPEN (C1)
INSTRUCTIONS, ENGLISH
SEAT, SUSPENSION, VINYL
QUICK COUPLER, MANUAL
FILM, SELF LEVEL, ANSI
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
DISPLAY, ADVANCED, LCD
TRACK,RUBBER,400MM(15.7IN)BLCK
Features
Additional InformationCONTROL, ISO, PROP, WT
FAN, COOLING, DEMAND
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
BATTERY, 850 CCA, HEAVY DUTY
EIN # HM6K53
RUBBER BELT, 2 SPD, D/S IDLER
RIDE CONTROL, NONE
LANE 2 ORDER
RETURN TO DIG/WRKTL POSITIONER
PACK, DOMESTIC TRUCK
ROPS, OPEN (C1)
INSTRUCTIONS, ENGLISH
SEAT, SUSPENSION, VINYL
QUICK COUPLER, MANUAL
FILM, SELF LEVEL, ANSI
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
INSTRUCTIONS, ANSI, USA
DISPLAY, ADVANCED, LCD
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone