Quick Search

Caterpillar 299D2

Caterpillar 299D2

Price
$62,500
Year
2016
Working hours
2,938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 299D2
Categorytrack loaders
Serial NumberFD201214
Unit NumberC74946
Catalog Number4914721
Year2016
Hours2,938 h
CountryUnited States
LocationTulsa, OK
Pricing
Price Excluding Tax62,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
ROPS, OPEN (C1)
CONTROL, ISO, PROP, WT
SEAT,AIR SUSPENSION,VINYL,HEAT
BATTERY, 850 CCA, HEAVY DUTY
TRACK,RUBBER,450MM(17.7IN)BLCK
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL641
DISPLAY, ADVANCED, LCD
FILM, SELF LEVEL, ANSI
RUBBER BELT, 2 SPD, TF IDLERS
CONVERSION ARRANGEMENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering