Caterpillar 299XHPCA

Caterpillar 299XHPCA

Price
91,000 USD
Year
2017
Working hours
1634 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299XHPCA
Categorytrack loaders
Serial NumberDX201318
Unit Number007010883
Catalog NumberCU4325236
Manufacturing Year2017
Hours1634 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 91,000
Tax-
Price Including Tax-
Features
Additional Information*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,400MM(15.7IN)BLCK
*HEATER, ENGINE COOLANT, 120V
SHIPPING/STORAGE PROTECTION
FILM, RIDE CONTROL, ANSI
*RADIO READY
LANE 1 ORDER
FILM, SELF LEVEL, ANSI
*DOOR, CAB, POLYCARBONATE
*299D2 XHP COMPACT TRACK LOADER
*PACKAGE, LAND MANAGEMENT (LM1)
*LIGHTS, LED
CAROLINA CDC - - AVAILABILITY
*FAN,COOLING, DEMAND, REVERSING
*QUICK COUPLER, MANUAL
SERIALIZED TECHNICAL MEDIA KIT
*CONVERSION ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone