Caterpillar 289D

Caterpillar 289D

Price
46,000 USD
Year
2016
Working hours
2405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
Categorytrack loaders
Serial NumberTAW05323
Unit NumberC73842
Catalog NumberCU4513925
Manufacturing Year2016
Hours2405 h
CountryUnited States
LocationOdessa, TX
Pricing
Price Excluding Tax$ 46,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone