Quick Search

Caterpillar 289D3

Caterpillar 289D3

CAT Certified
Year
2020
Working hours
2,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 289D3
Categorytrack loaders
Serial NumberJX903935
Unit NumberEQ0108490
Catalog Number10085231
Year2020
Hours2,292 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax56,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SUPPORT, SLIDING FOR SEATSUPPORT, SLIDING FOR SEAT
289D3 COMPACT TRACK LOADER289D3 COMPACT TRACK LOADER
CAB PACKAGE, PRO PLUSCAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
DOOR, CAB, GLASSDOOR, CAB, GLASS
FILM, SELF LEVEL, ANSIFILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
REAR LIGHTSREAR LIGHTS
RIDE CONTROL, NONERIDE CONTROL, NONE
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
TRACK,RUBBER,450MM(17.7 IN)BARTRACK,RUBBER,450MM(17.7 IN)BAR
BATTERY,EXTRA HD,DISC,1000 CCABATTERY,EXTRA HD,DISC,1000 CCA
ENGINE S/N 8LC0199ENGINE S/N 8LC0199
Additional informationFresh 500 hour PM
New Sprockets
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Customer Value Agreement (CVA) 24 MO parts only CVA
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MO parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 4/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Yellow
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 0.82 yds
  • A4207bc20054
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness2”
Track / Belt Width17.5”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering