Caterpillar 289D

Caterpillar 289D

Price
52,850 USD
Year
2018
Working hours
1571 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
Categorytrack loaders
Serial NumberTAW10064
Unit NumberPB000127
Catalog NumberCU4681047
Manufacturing Year2018
Hours1571 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax52,850 USD
Tax USD
Price Including Tax USD
Details
Accessories
BUCKETBUCKET
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Bucket.

BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
TWO SPEED
Features
Accessories
BUCKETBUCKET
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Bucket.

BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7IN)BLCK
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • No
  • GoodOPEN CAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • YesSTICKER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • THERE ARE NO LOW OIL PRESSURE WARNINGS PRESENT FOR THE ENGINE OR HYDRAULICS.
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • NoNO LEAKS SEEN DURING INSPECTION BUT THE OIL LEVEL IS LOW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 80" G/P BUCKET INSTALLED
  • Good
  • Good
  • Good
  • GoodIS WORN SUCH THAT THE BUCKET EDGES ARE WEARING. EDGE NEEDS TO BE REPLACED
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes40% WEAR ON UNDERCARRIAGE
Track / Belt Thickness1 1/2" THICK
Track / Belt Width17 1/2" WIDE
IdlersGood
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionFair40% WEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone