Quick Search

Caterpillar 289D CB

Caterpillar 289D CB

CAT Certified
Price
US$ 55,000
Year
2019
Working hours
2,675 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 289D CB
Categorytrack loaders
Serial NumberTAW13036
Unit NumberR19-280M
Catalog Number10060030
Year2019
Hours2,675 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 18" TRACKS • 2 SPEED • QUICK COUPLER

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
BATTERY, HEAVY DUTY, DISC
PRODUCT LINK, CELLULAR PL240
CCU (CAT CERTIFIED USED)
HOT LIST
QUICK COUPLER, HYDRAULIC
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
RIDE CONTROL, NONE
DISPLAY, ADVANCED, LCD, CAMERA
FILM, SELF LEVEL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
TRACK,RUBBER,450MM(17.7IN)BLCK
RUBBER BELT, 2 SPD, TF IDLERS
LIGHTS, HALOGEN
SEAT BELT, 2"
CERTIFICATION ARR, P65
ENG SN 8KA6844
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering