Caterpillar 289C2

Caterpillar 289C2

Price
31,667 USD
Year
2013
Working hours
3048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
Categorytrack loaders
Serial NumberRTD01081
Unit NumberU95952
Catalog NumberCU4417508
Manufacturing Year2013
Hours3048 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax$ 31,667
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, GLASS
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
IDLERS, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (TL2)
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM CD PLAYER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone