Quick Search

Caterpillar 287D

Caterpillar 287D

Price
US$ 52,000
Year
2018
Working hours
3,625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 888 363 3921
Show phone number
Basic information
BrandCaterpillar 287D
Categorytrack loaders
Serial NumberHMT01067
Unit NumberEQ0084756
Catalog Number10019915
Year2018
Hours3,625 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax52,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
Additional information287D MTL TIER 4 FINAL HRC
RADIO, AM/FM, BLUETOOTH
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
CONTROL, ISO, PROP, WT
SEAT,AIR SUSPENSION,VINYL,HEAT
STANDARD FLOW HYDRAULICS
BATTERY, XTRA HVY DUTY, DISC
PRODUCT LINK, CELLULAR PL240
HEAT
HEATER, ENGINE COOLANT, 120V
BUCKET
SEAT BELT, 2"
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
ENGINE S/N 8HU1080
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FILM, SELF LEVEL, ANSI
LIGHTS, HALOGEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering