Quick Search

Caterpillar 279D

Caterpillar 279D

CAT Certified
Price
XDR 47,000
Year
2018
Working hours
2,646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 279D
Categorytrack loaders
Serial NumberGTL05061
Unit NumberG17-1353M
Catalog Number10023652
Year2018
Hours2,646 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax47,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOROPS • STANDARD HYDRAULICS • GP BUCKET • 18" TRACKS • 2 SPEED • MANUAL QUICK COUPLER

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
DISPLAY, BASIC, ANTI-THEFT
TRACK,RUBBER,450MM(17.7IN)BLCK
PACKAGE, PERFORMANCE (H2)
SEAT, SUSPENSION, VINYL
CERTIFICATION ARR, (US/CANADA)
CCU (CAT CERTIFIED USED)
SEAT BELT, 2"
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
LIGHTS, HALOGEN
RUBBER BELT, 2 SPD, TF IDLERS
RIDE CONTROL, NONE
ENGINE SN#8HU1069
COUNTERWEIGHT,MACHINE,EXTERNAL
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering