Quick Search

Caterpillar 279D CB

Caterpillar 279D CB

CAT Certified
Price
US$ 45,500
Year
2018
Working hours
3,190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCaterpillar 279D CB
Categorytrack loaders
Serial NumberGTL05597
Unit NumberR18-450M
Catalog Number10060027
Year2018
Hours3,190 h
CountryUnited States
LocationCharlotte, United States
Pricing
Price Excluding Tax45,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 18" TRACKS • 2 SPEED • QUICK COUPLER

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
TRACK,RUBBER,450MM(17.7IN)BLCK
PACKAGE, PERFORMANCE (H2)
CERTIFICATION ARR, (US/CANADA)
PRODUCT LINK, CELLULAR PL240
CCU (CAT CERTIFIED USED)
HOT LIST
QUICK COUPLER, HYDRAULIC
COUNTERWEIGHT,MACHINE,EXTERNAL
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
RIDE CONTROL, NONE
LIGHTS, HALOGEN
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
ENG SN 8JC5948
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering