Caterpillar 267B

Caterpillar 267B

Price
14,500 USD
Year
2005
Working hours
2285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 267B
Categorytrack loaders
Serial NumberCYC00874
Unit NumberCE010839
Catalog NumberCU4535464
Manufacturing Year2005
Hours2285 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 14,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationMANUAL COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • FairPaint and decals are faded, scratched and gouged throughout.
  • Good
  • Good
  • FairHinges are excessively worn and door sags. Has to be lifted up to latch closed.
  • Good
  • Good
  • NoLast serviced 4/11/2019 at 2200 hrs.
  • NoNo samples taken during inspection, but are recommended.
  • YesExcess dirt and debris build up on engine compartment floor. Machine needs washed and detailed.
safety items
  • FairVarious labels are torn or missing.
  • FairManufactured Aug. 2005. outdated but functional
  • FairMissing rear reflectors.
  • Good
  • Good
  • Good
  • PoorHorn is inop.
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • FairFabric is peeling away from rear cab trim panel.
  • Good
  • Good
  • Good
  • FairSeal around rooftop window is weathered / torn.
  • PoorInterior light inop.
  • Good
  • NoMissing Safety manual
  • No
  • NoMissing OMM
  • FairNon-OEM hour meter in place. 98 hrs on current meter. 2285 hours showing in ECM.
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • NoNo visible water in oil
  • Red, protected to -10 degrees.
  • Normal
  • Black at inital throttle, then clears.
  • FairLatch on air cleaner lid is broken. Air filter is very dirty.
  • FairBelts squeal. Belt / pulley cover has a weld repaired upper mounting bracket which is loose.
  • Good
  • Good
  • Good
  • FairLine to fuel/ water seperator is seeping.
  • Good
  • Good
cooling system
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairNon-OEM lighting installed. Interior light inop.
  • Good
  • Good
hydraulics
  • YesOil seepage from line at bottom of tank. Both tilt cylinders are seeping at rod/ram lip seals.
  • Good
  • Good
  • FairModerate play in tilt cylinder to q/c pins.
  • Good
  • FairAux. hyd q/c brackets on loader arm are bent / damaged.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth tilt cylinders are seeping at rod/ram lip seals.
bucket
  • Yes
  • 78"
  • PoorBottom of bucket is very thin, has cracks and has excessive bowing when pressure applied.
  • Good
  • FairCracks in front corners
  • FairQ/C has excess play at locking pins. Moderate play in left tilt cylinder to q/c pin.
  • FairNon-OEM edges, show wear and cannot be turned.
  • Good
  • GoodNoticeable play in loader arm to q/c mounting pins.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn22% worn (R) 16% worn (L) Approx.
Track / Belt Thickness26/32" tread ( R) 28/32" tread (L)
Track / Belt Width18" rubber track.
Drive SprocketsGood
IdlersFairSeveral idlers have excess wear.
RollerPoorMissing two complete bogie groups from from right side. Most rollers have excessive wear with chunks and gouges. #2 bogie on left side has excessive play/wear to shaft/tube/bearings.
Roller FrameGood
Track / Belt ConditionFairTracks have multiple cuts and chunks.
comments, misc. repairs, general remarks
  • Inspected 10/2/2019 with 98 hrs on current meter.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone