Quick Search

Caterpillar 259D3

Caterpillar 259D3

CAT Certified
Year
2022
Working hours
1,239 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Rochester, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCaterpillar 259D3
Categorytrack loaders
Serial NumberCW919857
Unit NumberEQ0109061
Catalog Number10086679
Year2022
Hours1,239 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax67,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT,AIR SUSPENSION,CLOTH,HEATSEAT,AIR SUSPENSION,CLOTH,HEAT
259D3 COMPACT TRACK LOADER259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCABATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, ULTRACAB PACKAGE, ULTRA
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WTCONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERADISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATEDOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, LEDLIGHTS, LED
PRODUCT LINK, CELLULAR PL243PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULICQUICK COUPLER, HYDRAULIC
REAR LIGHTSREAR LIGHTS
RIDE CONTROL, NONERIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERSRUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEATSEAT,AIR SUSPENSION,CLOTH,HEAT
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
LANE 3 ORDERLANE 3 ORDER
TRACK,RUBBER,400MM(15.7 IN)BARTRACK,RUBBER,400MM(15.7 IN)BAR
HYDRAULICS, PERFORMANCE, (H3)HYDRAULICS, PERFORMANCE, (H3)
FILM, TWO SPEED WITH HIGH FLOWFILM, TWO SPEED WITH HIGH FLOW
Additional informationNew tracks and sprockets
Fresh 1000 hour PM
New cutting edge
New v belts
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Customer Value Agreement (CVA) 24 Mo parts only CVA
Online Owner's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Mo parts only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Pink
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
010
  • None
  • Fair
bucket
800
  • .57
  • A421bbk23281
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering