Quick Search

Caterpillar 259D CB

Caterpillar 259D CB

CAT Certified
Price
XDR 51,500
Year
2018
Working hours
2,285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar 259D CB
Categorytrack loaders
Serial NumberFTL16977
Unit NumberR18-238M
Catalog Number10023649
Year2018
Hours2,285 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax51,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • STANDARD HYDRAULICS • GP BUCKET • 16" TRACKS • 2 SPEED • QUICK COUPLER

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
CERTIFICATION ARR, (US/CANADA)
PRODUCT LINK, CELLULAR PL240
CCU (CAT CERTIFIED USED)
CONVERSION ARRANGEMENT
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
COUNTERWEIGHT,MACHINE,EXTERNAL
TRACK,RUBBER,400MM(15.7IN)BLCK
RUBBER BELT, 2 SPD, TF IDLERS
DISPLAY, ADVANCED, LCD, CAMERA
RIDE CONTROL, NONE
DOOR, CAB, POLYCARBONATE
ENG SN 8JA2134
SEAT BELT, 2"
LIGHTS, HALOGEN
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering