Caterpillar 259D

Caterpillar 259D

Price
38,000 USD
Year
2016
Working hours
1384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
Categorytrack loaders
Serial NumberFTL08952
Unit NumberG15-1033M
Catalog NumberCU4371810
Manufacturing Year2016
Hours1384 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Additional Information** • OROPS • STANDARD HYDS • 84" BKT • 2 SPD • 16" TRACKS • QC • ULTRA LOW SULFUR DIESEL FUEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone