Quick Search

Caterpillar 257D

Caterpillar 257D

Price
$44,200
Year
2015
Working hours
2,378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Ziegler CAT
Shakopee, MN
+1 888 363 3921
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 257D
Categorytrack loaders
Serial NumberEZW00808
Unit NumberEQ0062409
Catalog Number4886573
Year2015
Hours2,378 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax44,200 USD
Tax-
Price Including Tax-
Details
Additional informationRUBBER BELT, 2 SPEED
PDI DONE BY KEEN
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H2)
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
257D MTL TIER 4 FINAL HRC
HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
LANE 2 ORDER
RETURN TO DIG/WRKTL POSITIONER
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
PRODUCT LINK, CELLULAR, PL421
SEAT,AIR SUSPENSION,VINYL,HEAT
ENGINE S/N 8EQ3839
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering