Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 973D
2017
7177 Hours
HOLT CAT
Brand
CAT 973D
Category
track loaders
Serial Number
LCP00487
Unit Number
CES002093
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 973D
Home
Construction
Loaders
track loaders
CAT
CAT 973D
Year
2017
Working hours
7,177 h
Print
Add to favorites
‹
›
×
Videos of CAT 973D
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
225,000
HOLT CAT
Irving, TX
+1 7262167607
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 973D
HOLT CAT
Category
track loaders
Serial Number
LCP00487
Unit Number
CES002093
Catalog Number
10070721
Year
2017
Hours
7,177 h
Country
United States
Location
IRVING, United States
Pricing
Price Excluding Tax
225,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
FIRE EXTINGUISHER
FIRE EXTINGUISHER
BUCKET, GP
BUCKET, GP
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
0
1
cleaning required
No
bumper
Good
cab or canopy
Poor
HOLES DRILLED**
counterweight
Good
crankcase guard / battery box
Good
fenders
Good
fuel tank
Good
grab irons
Good
main frame
Good
paint
Good
RECENTLY TOUCHED UP
pre-cleaner bowl
Good
radiator grill & shroud
Good
GRILL HINGE SLIGHTLY BENT, DIFFICULT TO OPEN
rear frame
Good
sheet metal
Good
CRACKING NEAR ENGINE COMPARTMENT
steps / ladder
Good
RIGHT REAR STEP BENT
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
12
0
1
back up alarm
Yes
rops certification plate
Yes
air conditioner
Good
dash console
Good
door latches
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Poor
EXPIRED
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
8
0
0
knocking
No
oil leaks
Yes
MINOR
water in oil
No
anti-freeze color
RED
notes - engine
ENGINE OPERATING NORMALLY
oil pressure (h/l/n)
N
smoke (b/d/l/w)
NONE
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
6
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls
Good
operating condition - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
0
0
steering linkage
Good
steering valves / pumps
Good
brake
6
0
0
brake linkage
Good
control valve
Good
lines - brake
Good
operating condition - brake
Good
parking brake
Good
type (pedal, lever)
Good
hydraulics
7
0
0
leaks - hydraulics
No
notes - hydraulics
HYDRAULICS OPERATING NORMALLY
control linkage - hydraulics
Good
hoist cylinder
Good
hose lines
Good
MINOR WEAR
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
7
0
0
bucket s/n
NW-516492
notes - bucket
NYE MANUFACTURING LTD
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Notes - UNDERCARRIAGE
PHOTOS
Track Frame - Left
Good
Track Frame - Right
Good
Bushings
0.34173
0.32283
72
75
Carrier Rollers 1
7.5
7.2
0
30
Carrier Rollers 2
6.9
7.47
54
3
Idlers Front
1
1.02
66
72
Links
1.36614
1.39094
59
54
Shoe Width
26.6
26.6
Track Roller 1
1.58937
1.60984
67
65
Track Roller 2
1.73425
1.73425
49
49
Track Roller 3
1.70118
1.71102
54
52
Track Roller 4
1.68661
1.65039
56
61
Track Roller 5
1.61102
1.64882
65
61
Track Roller 6
1.53425
1.57204
73
69
Track Shoes
1.46023
1.48661
78
77
final drives
2
0
0
housings, left
Good
housings, right
Good
comments, misc. repairs, general remarks
comment 1
MACHINE OPERATING NORMALLY
comment 2
AFTERMARKET BUCKET
comment 3
TRADE/CES
comment 4
TILT CYLINDER POSITION SENSOR NEEDS TO BE CALIBRATED
comment 5
HOLES DRILLED IN ROPS
comment 6
VIDEO LINK: 2017 CAT 973D https://youtu.be/I7cbgRFTh_E
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 973D on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.