Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 963K
2020
8449 Hours
ZIEGLER CAT
Brand
CAT 963K
Category
track loaders
Serial Number
LBL01237
Unit Number
EQ0122440
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 963K
Home
Construction
Loaders
track loaders
CAT
CAT 963K
Year
2020
Working hours
8,449 h
Print
Add to favorites
‹
›
×
Videos of CAT 963K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
195,000
ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 963K
Ziegler CAT
Category
track loaders
Serial Number
LBL01237
Unit Number
EQ0122440
Catalog Number
10123987
Year
2020
Hours
8,449 h
Country
United States
Location
ALTOONA, United States
Pricing
Price Excluding Tax
195,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_Korea
Regulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Air Conditioner
Air Conditioner
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Hand and Foot Control
Hand and Foot Control
Regulatory Marking
Regulatory Marking
Bucket, MP
Bucket, MP
Radio - Bluetooth
Radio - Bluetooth
Additional information
Cab
Heat
A/C
Radio
3.1yd bucket with trash guard
Waste handler package
22in track shoes
PM4 performed at 8446 hours
963K HRC TRACK LOADER
AIR INLET, PRECLEANER, TURBINE
ANTIFREEZE, -50C (-58F)
BUCKET,4.1CYD LANDFILL,HD PACK
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
EASY ACCESS PACKAGE
ENGINE S/N D8T63263
FAN, DEMAND, REVERSING
GUARD, IDLER
GUARD, LIFT CYLINDERS
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LINES IMPLEMENT, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, COMFORT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK 22" DG, HD
TRANSMISSION CONTROL, JOYSTICK
WASTE PACKAGE, HEAVY DUTY
WINDSHIELD PROTECTION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
0
0
bumper
Good
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
draw bar
Good
eng. enclose hood / stack
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
main frame
Good
paint
Good
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
13
1
0
back up alarm
Yes
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
diesel exhaust fluid (def) level
3/4
fuel level
1/2
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Fair
Functional
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
No
compression in radiator
No
epa decal
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
oil pressure (h/l/n)
73
smoke (b/d/l/w)
No
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut) - engine
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
6
0
0
block heater
Yes
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
transmission
8
0
0
leaks - transmission
No
transmission - noisy
No
controls
Good
cooler
Good
lines / fittings
Good
operating condition - transmission
Good
pump - transmission
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
0
0
steering motor
Good
steering valves / pumps
Good
brake
6
0
0
control valve
Good
lines - brake
Good
operating condition - brake
Good
parking brake
Good
type (pedal, lever)
Good
type (wet, dry)
Good
hydraulics
9
0
0
leaks - hydraulics
No
bucket & hoist kickout
Good
bucket cylinder
Good
control linkage - hydraulics
Good
hoist cylinder
Good
hose lines
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
4
4
0
bucket capacity
3.1
bucket s/n
CH-05-1971-20
bucket bottom
Fair
bucket floor
Good
bucket linkage - bucket
Fair
bucket sides
Good
cutting edges
Fair
loader frame
Good
loader pins & bushings
Fair
segments
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Equalizer Bar
Minor movement
Link Part Number
378-8242
Notes - UNDERCARRIAGE 1
New rails at 8446 hours
Pivot Shaft
Full of oil
Segments
New at 8446 hours
Track Shoes
New at 8446 hours
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
6.92
6.84
53
57
Carrier Rollers Rear
New
New
0
0
Idlers Front
New
New
0
0
Links
New
New
0
0
Pins & Bushings (External)
New
New
0
0
Segments
New
New
0
0
Track Roller 1
.98
.96
59
55
Track Roller 2
.9
1
47
61
Track Roller 3
1
.96
61
55
Track Roller 4
.96
.96
55
55
Track Roller 5
New
New
0
0
Track Roller 6
New
New
0
0
Track Roller 7
Guarded
Guarded
Track Shoes (Width)
New
New
0
0
final drives
4
0
0
housings, left
Good
housings, right
Good
planetaries, left
Good
planetaries, right
Good
comments, misc. repairs, general remarks
comment 1
PM4 performed at 8446 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 963K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.