Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 963K
2019
4640 Hours
ZIEGLER CAT
Brand
CAT 963K
Category
track loaders
Serial Number
LBL00948
Unit Number
J1596
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 963K
Home
Construction
Loaders
track loaders
CAT
CAT 963K
Year
2019
Working hours
4,640 h
Print
Add to favorites
‹
›
×
Videos of CAT 963K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
287,000
ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 963K
Ziegler CAT
Category
track loaders
Serial Number
LBL00948
Unit Number
J1596
Catalog Number
10120592
Year
2019
Hours
4,640 h
Country
United States
Location
ALTOONA, United States
Pricing
Price Excluding Tax
287,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_Korea
Regulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Regulatory Status - CAT_NR_EPA/CARB_MLIT_R120_R96_China Exp_EU Exp
Product Link
Product Link
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Radio - Bluetooth
Radio - Bluetooth
Additional information
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Price includes bucket and forks (X70232) if purchased without forks deduct $2000
Fork description: TAG 72" CONSTRUCTION FORKS PIN-ON 963
963K HRC TRACK LOADER
AIR INLET, STANDARD
ANTIFREEZE, -50C (-58F)
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PKG, SYSTEMONE
Customer Value Agreement (CVA) 2 year / 24 month CVA
EASY ACCESS PACKAGE
ENGINE S/N D8T53697
FAN, DEMAND, STANDARD
GUARD, IDLER
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LINES IMPLEMENT, STANDARD
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, COMFORT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
0
0
notes - general appearance
THE MACHINE IS STRAIGHT & LOOKS NICE.
cab or canopy
Good
crankcase guard / battery box
Good
eng. enclose hood / stack
Good
fuel tank
Good
grab irons
Good
main frame
Good
paint
Good
LOOKS NICE.
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
1
0
0
rops
Yes
THE ROPS ARE CLEAN.
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
12
1
0
back up alarm
Yes
current o&mm
Yes
rops certification plate
Yes
CERTIFICATION IS IN PLACE.
air conditioner
Good
COOLING.
dash console
Good
door latches
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
ACCURATE.
seat belt
Fair
FUNCTIONAL.
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
9
0
0
blow by
Yes
MODERATE.
compression in radiator
No
epa decal
Yes
TIER 4 FINAL.
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
NORMAL COLOR & LEVEL.
notes - engine
THE ENGINE IS RUNNING SMOOTH AND THE SAMPLE RETURNED NORMAL.
oil pressure (h/l/n)
NORMAL
smoke (b/d/l/w)
NORMAL
air cleaners
Good
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
oil filter condition (cut) - engine
Good
SAMPLED DURING THIS INSPECTION RETURNED NORMAL.
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
notes - cooling system
THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 68 DEGREE WEATHER.
coolers
Good
fan
Good
fan drive
Good
HYDRAULIC
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
7
0
0
leaks - transmission
No
transmission - noisy
No
notes - transmission
THE HYSTAT IS PERFORMING NORMAL IN ALL SPEED SETTINGS.
controls
Good
cooler
Good
lines / fittings
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
steering
2
0
0
notes - steering
THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
steering linkage
Good
steering valves / pumps
Good
brake
4
0
0
control valve
Good
operating condition - brake
Good
parking brake
Good
type (pedal, lever)
Good
PEDAL
hydraulics
8
0
0
leaks - hydraulics
No
notes - hydraulics
THE HYDRAULICS ARE FUNCTIONING NORMAL.
bucket & hoist kickout
Good
control linkage - hydraulics
Good
hoist cylinder
Good
hose lines
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
8
0
0
notes - bucket
New Bucket
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket
Good
TIGHT
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer Bar
TIGHT
Link Part Number
254-9699 SYSTEM ONE
Notes - UNDERCARRIAGE
THE U/C IS IN FUNCTIONAL CONDITION.
Pivot Shaft
DRY
Track Shoes
22 INCH DOUBLE GROUSER SHOES.
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
189.75MM
188MM
37
42
Carrier Rollers Rear
182.75MM
181.25
54
56
Idlers Front
24.25MM
26MM
51
72
Links
127.5MM
127.5MM
52
52
Pins & Bushings (External)
71MM
71MM
19
19
Segments
60
60
Track Roller 7
AVE 198MM
198MM
35
35
Track Shoes (Width)
30.5MM
30.5MM
44
44
final drives
4
0
0
notes - final drives
BOTH DRIVE OILS ARE LEVEL WITH NORMAL APPEARING MAGNETS.
housings, left
Good
housings, right
Good
planetaries, left
Good
planetaries, right
Good
comments, misc. repairs, general remarks
comment 1
THE MACHINE HAS NORMAL PERFORMANCE AND OPERATION WITH SMOOTH RUNNING ENGINE WITH A NORMAL SAMPLE RETURN. THE HYSTAT IS PERFORMING NORMAL. THE LINKAGES ARE TIGHT.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 963K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.