Quick Search

CAT 963K

CAT 963K

Year
2018
Working hours
8,295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
State College, PA
+1 866 532 9023
Show phone number
Basic information
BrandCAT 963K
Cleveland Brothers Equipment Co. Inc.
Categorytrack loaders
Serial NumberLBL00769
Unit NumberUT19994
Catalog Number10086224
Year2018
Hours8,295 h
CountryUnited States
LocationState College, United States
Pricing
Price Excluding Tax216,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationAIR CONDITIONING
AIRINLET COVER STD
AM/FM RADIO
CAT 963K TRACK LOADER
COLD WEATHER 120V
FAN DEMAND STANDARD
HYDRAULICS 2V GP 2 LEVERS PACK
LINES IMPLEMENT STANDARD
NEW UNDERCARRIAGE 2023
Online Owner's Manual
PRODUCT LINK PL641
TRACK 22IN DG HD
TRANSMISSION CONTROL V-LEVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
851
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 3/4
  • 1/3 full
  • PoorAir filters/ air ducts are full of dirt
  • Good
  • FairLatches missing parts and doors rattle a lot
  • Good
  • FairDirty
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
801
  • NoPossibly, oil is very low
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Normal
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Good
  • Good
  • FairLeft front doesn’t work
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder bore has been welded
bucket
245
  • PoorHas some wear
  • Fair
  • Poorplay in all the pins
  • Fair
  • Good
  • Fair
  • PoorPlay in E-bar
  • PoorPlay in all loader pins and bores
  • Good
  • Fair
  • PoorWore down and loose
ripper / grapple / winch
1200
  • No
  • No
  • N/a for all
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE0%
Equalizer BarBearings are all bad
Track Frame - LeftPoorE-bar bore are loose
Track Frame - RightPoorE-bar bore in loose
Carrier Rollers Front1.861.866666
Carrier Rollers Rear1.621.629090
Idlers Front.28.288282
Links1.311.307680
Pins & Bushings (External).28.268894
Segments130130
Track Roller 11.451.476062
Track Roller 21.371.386870
Track Roller 31.431.426064
Track Roller 41.491.475760
Track Roller 51.451.436664
Track Roller 61.471.456063
Track Roller 71.431.456264
Track Shoes (Width)550 mm550 mm7575
final drives
500
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering