Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
track loaders
CAT
Quick Search
Contact dealer
CAT 963C
2003
9625 Hours
FABICK CAT
Brand
CAT 963C
Category
track loaders
Serial Number
BBD02757
Unit Number
BBD02757
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 963C
Home
Construction
Loaders
track loaders
CAT
CAT 963C
Year
2003
Working hours
9,625 h
Print
Add to favorites
‹
›
×
Videos of CAT 963C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
109,000
FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 963C
Fabick CAT
Category
track loaders
Serial Number
BBD02757
Unit Number
BBD02757
Catalog Number
10056771
Year
2003
Hours
9,625 h
Country
United States
Location
Fenton, United States
Pricing
Price Excluding Tax
109,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine
Engine
Additional information
963C TRACK LOADER
CONTROL, BUCKET, TWO LEVER
GUARD, IDLER
HITCH/DRAWBAR
Online Owner's Manual
SEGMENTS, BOLT ON
TEETH, GENERAL DUTY, SET OF 8
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1
15
0
cleaning required
Yes
notes - general appearance
Overall fair appearance
cab or canopy
Fair
Surface rust on doors and posts
counterweight
Fair
crankcase guard / battery box
Fair
draw bar
Fair
eng. enclose hood / stack
Fair
fiberglass
Fair
fuel tank
Fair
grab irons
Fair
main frame
Fair
paint
Fair
plastic
Fair
pre-cleaner bowl
Fair
radiator grill & shroud
Fair
rear frame
Good
sheet metal
Fair
steps / ladder
Fair
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Overall good condition
horn
Good
gauges, operator station, console
11
2
1
back up alarm
Yes
current o&mm
Yes
current parts manual
No
current safety manual
No
rops certification plate
Yes
notes - gauges, operator station, console
Overall fair condition
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Poor
Cover is torn & air suspension seat is broken
switches
Fair
windshield wipers
Fair
engine
5
3
0
blow by
No
compression in radiator
No
knocking
No
oil leaks
Yes
Right side by oil pan gasket , see picture
water in oil
No
anti-freeze color
Red
notes - engine
Overall fair condition
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
None
air cleaners
Fair
belts / pulleys
Fair
engine supports
Good
exhaust / muffler
Fair
Muffler is ok, stack has a hole
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
0
6
0
leaks - cooling system
No
notes - cooling system
Overall fair condition
coolers
Fair
fan
Fair
fan drive
Fair
hoses
Fair
radiator
Fair
water pump
Fair
electrical, starting and charging system
4
2
0
notes - electrical, starting and charging system
Overall fair-good condition
alternator
Good
batteries / cables
Good
lighting
Fair
All work but don’t look real bright
pre-heater
Good
starter
Good
wiring
Fair
transmission
5
4
0
leaks - transmission
No
transmission - noisy
No
notes - transmission
Overall fair-good condition
case
Good
controls
Good
cooler
Fair
lines / fittings
Fair
pump - transmission
Fair
seals
Good
temp / pressure gauges
Fair
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
3
0
0
notes - steering
Overall good condition
steering linkage
Good
steering motor
Good
steering valves / pumps
Good
brake
1
0
0
parking brake
Good
hydraulics
5
3
0
leaks - hydraulics
No
notes - hydraulics
Overall fair-good condition
bucket & hoist kickout
Good
bucket cylinder
Fair
control linkage - hydraulics
Good
hoist cylinder
Fair
hose lines
Fair
overall operating condition
Good
pumps & valves
Good
tank
Good
bucket
5
3
0
notes - bucket
Overall fair condition
bucket bottom
Good
bucket floor
Fair
bucket linkage - bucket
Fair
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Fair
teeth / adapters
Good
undercarriage
0
2
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Average Life Remaining - UNDERCARRIAGE
30%
Notes - UNDERCARRIAGE
Overall fair condition
Track Frame - Left
Fair
Track Frame - Right
Fair
Track Shoes (Width)
22”
22”
final drives
4
0
0
notes - final drives
Overall good condition
housings, left
Good
housings, right
Good
planetaries, left
Good
planetaries, right
Good
comments, misc. repairs, general remarks
comment 1
Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.