2020 CAT 953KLGP For Sale - 179,000 USD | Cat Used
Quick Search

CAT 953KLGP

CAT 953KLGP

CAT Certified
Year
2020
Working hours
3,784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Big Lake, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 953KLGP
Ziegler CAT
Categorytrack loaders
Serial NumberLJT00512
Unit NumberJ1611
Catalog Number10146635
Year2020
Hours3,784 h
CountryUnited States
LocationBIG LAKE, United States
Pricing
Price Excluding Tax179,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Regulatory MarkingRegulatory Marking
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Radio - BluetoothRadio - Bluetooth
Additional informationCat Certified Used, 12 month Powertrain and Hydraulic Warranty, 24 month Parts CVA

31.5" Tracks (LGP)

953K HRC TRACK LOADER
AIR INLET, STANDARD
ANTIFREEZE, -50C (-58F)
BUMPER, STANDARD
CAB, DELUXE
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
COUNTERWEIGHT, LIGHT, 230KG
COUNTERWEIGHT,ADDITIONAL,220KG
Customer Value Agreement (CVA) 2 year / 24 month CVA
EMA
ENGINE S/N D8T59753
FAN, DEMAND, REVERSING
GUARD, IDLER
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LGP PACKAGE, HD
LINES IMPLEMENT, QUICK COUPLER
NO BUCKET
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY
QUICK COUPLER LINES, MP
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, DELUXE
SERVICE PACKAGE, STANDARD
TANK, FUEL, STANDARD
TRACK, 31.5" DG, HD
TRANSMISSION CONTROL V-LEVER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • Yes
  • No
  • Overall appearance is good with a few cracks and some paint fading
  • Good
  • FairPlastic is cracked on front both sides, dent above left door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairA few scuffs
  • FairInterior door latch handle plastics cracked
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1220
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFunctional
  • FairSmall burn hole in front of seat
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Overall engine runs smooth with no obvious issues, machine recently had pm 4
  • Normal
  • None
  • Good
  • Good
  • Good
  • GoodStack has small dent
  • Good
  • GoodNext pm needed @ 3735 machine just had pm 4 about 100 hrs ago, machine has 3464 hrs
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Machine is hydrostatic
steering
300
  • Machine steers straight and is responsive, no apparent issues
  • Good
  • Good
  • Good
brake
300
  • Machine is hystat, brake in cab and park brake in good working order
  • Good
  • Good
  • Good
hydraulics
1000
  • Yes
  • Hydraulics are operating in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE32%
Equalizer BarBar was still tight
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15mm10MM
Idlers Front22mm20mm5020
Links117mm118mm2010
Pins & Bushings (External)66mm65mm05
Track Roller 120mm19mm3326
Track Roller 220mm19mm3326
Track Roller 320mm18mm3320
Track Roller 421mm21mm3939
Track Roller 521mm20m3933
Track Roller 620mm19mm3326
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering