Quick Search

CAT 953K

CAT 953K

Year
2020
Working hours
4,643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 953K
Foley Inc.
Categorytrack loaders
Serial NumberLJT00571
Unit NumberUS00119
Catalog Number10081445
Year2020
Hours4,643 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax215,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
COUPLERCOUPLER
BUCKET, GPBUCKET, GP
RIPPERRIPPER
Additional informationTO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • Yes
  • NoLAST OIL SAMPLE & PM2 SERVICE @ 4567 HR 11/2/22
  • .
  • Good
  • Good
  • Good
  • FairRIGHT LOADER GRAB HANDLE MISSING BOLT
  • Good
  • Good
  • FairREAR GRILLE DENTED
  • Good
  • Good
safety items
100
  • Yes
  • RIGHT LOADER GRAB HANDLE MISSING BOLT
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • GoodTOO COLD TO TEST,
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR SUSPENSION, HEATED SEAT
  • Good
  • Good
engine
300
  • No
  • No
  • No
  • No
  • CAT C7.1
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good• Trans Ctl Joystick
  • Good
  • Good
  • Good
steering
100
  • GoodHAND CONTROL
brake
200
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • GoodSINGLE LEVER HYD CONTROL
  • Good
  • Good
  • Good
bucket
710
  • Good
  • Good
  • Good
  • Good
  • Fair• CUTTING EDGE SEGMENT BROKEN
  • Good
  • Good
  • Good
ripper / grapple / winch
100
  • MULTI-SHANK RIPPER
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberNEW AFTERMARKET DCF1-0931
Notes - UNDERCARRIAGEWEAR STRIPS WORN
Pins & Bushings (External)NEW TRACK CHAINS
SegmentsNEW DCF
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front171mm28
Links119mm1
SegmentsNEW
Track Roller 5185MM50
Track Shoes (Width)19" 31mm20
comments, misc. repairs, general remarks
  • .
  • INSPECTED 1/24/23 @ 4643.9 HRS
  • MULTI-SHANK RIPPER
  • REAR VIEW CAMERA
  • AM FM BT
  • PRODUCT LINK (NOT WORKING)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering